Surge protection device, MT-RS485

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2749398
2762265
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)

312.00 €

5 16 Days 5|594505.899

312.00 €

5 7 Days -|-22600122222

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Clamp Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Limiting frequency(MHz) -
Explosion-tested version false Max. continuous voltage AC(V) - Nominal discharge surge current (8/20)(kA) 10
Nominal load current(A) 0.45 Nominal voltage AC(V) -|- Signalling at the device None
Pro-active thermo-control false

Tech Support