Surge protection device, TTC-6

Surge protection device, TTC-6
[Specifications]
・Mounting method: Other
・Connection 1: Clamp

[Features]
・Space saving with a narrow overall width of just 6mm
・Cost-optimized with tailored product features

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1065316
1088786
1109673
1109689
1109712
2906713
2906716
2906719
2906721
2906726
2906729
2906731
2906732
2906764
2906767
2906769
2906770
2906772
2906776
2906778
2906779
2906798
2906799
2906800
2906804
2906805
2906806
2906807
2906808
2906820
2906821
2906822
2906823
2906829
2906831
2906832
2906833
2906834
2906835
2906836
2906837
2906838
2906839
2906840
2906841
2906842
2906844
2906845
2906846
2906847
2906848
2906849
2906850
2906851
2906852
2906853
2906854
2906855
2906857
2906858
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Signalling at the device Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)
Pro-active thermo-control

100.60 €

2 46 Days -1050.6-|--|-4550None15---

114.00 €

2 46 Days -30100.6-|--|-80900Optic4390--

24.50 €

8 7 Days -1502.510-|--|-200-Optic150---

24.50 €

8 21 Days -1502.510-|--|-200-Optic150---

109.20 €

2 46 Days --50.6-|--|-45800None1550--

96.90 €

2 46 Days 0.942150.6-|-24|2450700Optic30--true

96.90 €

2 46 Days 0.962150.6-|-24|24-45Optic30--true

96.90 €

2 46 Days 1210.56-|-24|2445850Optic30--true

110.40 €

2 46 Days 601050.6-|-12|122525Optic15--true

96.90 €

2 46 Days 0.942150.6-|-24|2450700Optic30--true

96.90 €

2 46 Days 0.962150.6-|-24|24-45Optic30--true

96.90 €

2 46 Days 1210.56-|-24|2445850Optic30--true

110.40 €

2 46 Days 601050.6-|-12|122525Optic15--true

101.70 €

2 46 Days 0.942150.6-|-24|24501300Optic30750750true

101.70 €

2 46 Days -2150.6-|-24|24-1100Optic30140140true

115.30 €

2 46 Days 601050.6-|-12|12251100Optic158080true

115.30 €

2 46 Days 602150.6-|-24|24451100Optic308080true

101.70 €

2 46 Days 0.942150.6-|-24|24501300Optic30750750true

101.70 €

2 46 Days -2150.6-|-24|24-1100Optic30140140true

115.30 €

2 46 Days 601050.6-|-12|12251100Optic158080true

115.30 €

2 46 Days 602150.6-|-24|24451100Optic308080true

87.10 €

3 46 Days 0.942150.6-|-24|2450700None30--false

87.10 €

3 46 Days 0.962150.6-|-24|24-45None30--false

87.10 €

3 46 Days 0.965210.50.45-|-24|2445600None30--false

87.10 €

3 46 Days 0.942150.6-|-24|2450700None30--false

87.10 €

3 46 Days 0.962150.6-|-24|24-45None30--false

87.10 €

3 46 Days 0.965210.50.45-|-24|2445600None30--false

73.60 €

3 46 Days -100.56-|--|--25None15---

73.60 €

3 46 Days 0.96210.56-|-24|24-45None30--false

106.80 €

2 46 Days 0.94-50.6-|-24|24551400Optic30--true

106.80 €

2 46 Days 0.96-50.6-|-24|24-50Optic30--true

125.10 €

2 46 Days 60-50.6-|-12|12145750Optic158080true

125.10 €

2 46 Days 60-50.6-|-24|2455750Optic308080true

19.65 €

10 7 Days 1.1100.310-|-12|12-22Optic15--true

19.65 €

10 7 Days 1.7210.1510-|-24|24-50Optic30--true

19.65 €

10 15 Days 3.5370.0910-|-48|48-80Optic53--true

19.65 €

10 25 Days 4530.0610-|-60|60-110Optic75--true

19.65 €

10 7 Days 1.7210.1510-|-24|2450-Optic305050true

19.65 €

10 15 Days 3.5370.0910-|-48|4880-Optic538080true

19.65 €

10 25 Days 4530.0610-|-60|60110-Optic75110110true

24.50 €

8 7 Days 0.221210-|-24|24-80Optic30--true

24.50 €

8 7 Days 0.6542210-|-48|48-150Optic60--true

24.50 €

8 25 Days 0.6553210-|-60|60-190Optic75--true

24.50 €

8 7 Days 11502.510120|120-|--380Optic150--true

24.50 €

8 7 Days 0.221210-|-24|2480-Optic30110110true

29.45 €

7 7 Days 25365124|24-|--900Optic28--true

29.45 €

7 7 Days 2513052110|110-|--900Optic130--true

29.45 €

7 15 Days 25305124|24-|-800-Optic28800800true

29.45 €

7 18 Days 25755260|60-|-800-Optic75800800true

19.65 €

10 7 Days 1.1100.310-|-12|12-22Optic15--true

19.65 €

10 7 Days 1.7210.1510-|-24|24-50Optic30--true

19.65 €

10 15 Days 3.5370.0910-|-48|48-80Optic53--true

19.65 €

10 25 Days 4530.0610-|-60|60-110Optic75--true

19.65 €

10 7 Days 1.7210.1510-|-24|2450-Optic305050true

19.65 €

10 15 Days 3.5370.0910-|-48|4880-Optic538080true

19.65 €

10 25 Days 4530.0610-|-60|60110-Optic75110110true

24.50 €

8 7 Days 0.221210-|-24|24-80Optic30--true

24.50 €

8 7 Days 0.6542210-|-48|48-150Optic60--true

24.50 €

8 25 Days 0.6553210-|-60|60-190Optic75--true

24.50 €

8 7 Days 11502.510120|120120|120-380Optic150--true

Loading...

Basic information

Mounting method Other Connection 1 Clamp Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Explosion-tested version false

Tech Support