Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2880642
Mounting method | Other | Connection 1 | - | Frequency(MHz) | -|- |
---|---|---|---|---|---|
Lightning impulse current (10/350 µs)(kA) | - | With remote signalling contact | false | Limiting frequency(MHz) | 70 |
Explosion-tested version | false | Max. continuous voltage AC(V) | - | Nominal discharge surge current (8/20)(kA) | 0.35 |
Nominal load current(A) | 0.25 | Nominal voltage AC(V) | -|- | Nominal voltage DC(V) | -|- |
Voltage protection level core/core(V) | 25 | Voltage protection level core/earth(V) | 25 | Signalling at the device | None |
Max. continuous voltage DC(V) | 5.2 | Voltage protection level core/signal ground(V) | - | Voltage protection level signal ground/protective ground(V) | - |
Pro-active thermo-control | false |
This page is Surge protection device, D-UFB, part number 2880642.
You can find the detail information about specifications and dimensions on part number 2880642.