Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1044386 |
1044388 |
2905465 |
2905466 |
2905467 |
2905468 |
2905470 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Lightning impulse current (10/350 µs) (kA) | Number of poles | Construction size | Voltage protection level L-N (kV) | Voltage protection level N-PE (kV) | System configuration IT | System configuration TN-C | System configuration TN-S | System configuration other | System configuration TN-C-S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,445.80 € | 1 | 9 Days | - | 25 | - | 8 modular spacing | 1.5 | 1.5 | true | - | - | - | - | |||
842.30 € | 1 | 9 Days | - | 25 | - | 4 modular spacing | - | 2.8 | true | - | - | - | - | |||
373.00 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 25 | 1 | 2 modular spacing | 1.5 | 1.5 | - | true | - | AAO626 | AAO626 | |||
596.10 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 100 | 2 | 4 modular spacing | 1.5 | 1.5 | - | - | true | AAO628 | AAO628 | |||
736.80 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 25 | 2 | 4 modular spacing | 1.5 | 1.5 | - | true | - | AAO626 | AAO626 | |||
959.60 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 100 | 3 | 6 modular spacing | 1.5 | 1.5 | - | - | true | AAO628 | AAO628 | |||
1,197.10 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 100 | 4 | 8 modular spacing | 1.5 | 1.5 | - | - | true | AAO628 | AAO628 |
Loading...
Voltage protection level(kV) | 1.5 | Exhausting | false | Remote signalling | true |
---|---|---|---|---|---|
Follow current extinguishing capability(kA) | 25 | Max. continuous voltage AC(V) | 350 | Nominal voltage AC(V) | 240 |
Nominal voltage DC(V) | - | Test class | Type 1 + 2 | Signalling at the device | Optic |
Max. continuous voltage DC(V) | - | Degree of protection (IP) | - | Max. PV-voltage(V) | - |
Integrated backup fuse | - | Max. conductor cross section solid (solid, stranded)(mm²) | 35 | Max. conductor cross section flexible (fine-strand)(mm²) | 2.5 |
Voltage protection level (DC+ - DC-)(kV) | - | Voltage protection level (DC+/DC- - PE)(kV) | - | Specific energy (W/R)(kJ/Ohm) | - |
Energy-coordinated protection effect with regard to the terminal equipment | - | System configuration DC | - | System configuration TN | - |
System configuration TT | - | Voltage protection level L-PE(kV) | - |
Configure
Basic Attributes
Mounting method
Lightning impulse current (10/350 µs)(kA)
Number of poles
Construction size
Voltage protection level L-N(kV)
Voltage protection level N-PE(kV)
System configuration IT
System configuration TN-C
System configuration TN-S
System configuration other
System configuration TN-C-S
Type
Filter by standard shipping days
Optional Attributes