Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2763691 |
2801050 |
2801051 |
2803153 |
2803166 |
2817686 |
2818148 |
2818850 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Frequency (MHz) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal load current (A) | Voltage protection level core/earth (V) | Max. continuous voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
147.90 € | 2 | 16 Days | -|- | 130 | 5 | 5 | 500 | 180 | |||
112.80 € | 2 | 7 Days | 0|3000 | - | 20 | 5 | 900 | 280 | |||
112.80 € | 2 | 7 Days | 0|3000 | - | 20 | 5 | 1100 | 280 | |||
171.00 € | 2 | 68 Days | 0|6000 | 50 | 5 | 10 | 800 | 70 | |||
171.00 € | 2 | 7 Days | 0|6000 | 50 | 5 | 10 | 800 | 70 | |||
150.70 € | 2 | 23 Days | -|- | 130 | 5 | 5 | 500 | 180 | |||
146.60 € | 2 | 7 Days | -|- | 195 | 20 | 5 | 900 | 280 | |||
146.60 € | 2 | 7 Days | -|- | - | 20 | 5 | 900 | 280 |
Loading...
Mounting method | Other | Connection 1 | N-Connector | Lightning impulse current (10/350 µs)(kA) | - |
---|---|---|---|---|---|
With remote signalling contact | false | Limiting frequency(MHz) | - | Explosion-tested version | false |
Nominal voltage AC(V) | -|- | Nominal voltage DC(V) | -|- | Voltage protection level core/core(V) | - |
Signalling at the device | None | Voltage protection level core/signal ground(V) | - | Voltage protection level signal ground/protective ground(V) | - |
Pro-active thermo-control | false |
Configure
Basic Attributes
Frequency(MHz)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal load current(A)
Voltage protection level core/earth(V)
Max. continuous voltage DC(V)
Type
Filter by standard shipping days
Optional Attributes