Fuse modular terminal block, For NEOZED, USEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3048360

Part Number
3048360
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.52 €

10 7 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Other Rated voltage(V) 400
Length(mm) 84 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 27 Height at lowest possible mounting height(mm) 75 Closing plate required false
Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection Type of fuse insert Other
Type of fuse holder Screwable Type of indication element for defect indication - Supply voltage for defect-indication(V) -|-
Number of levels 1 Voltage type for defect indication - Connectable conductor cross section solid-core(mm²) 1.5|35
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 1.5|25 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 1.5|35 Connectable conductor cross section multi-wired(mm²) 1.5|10
Material insulation body Duroplast Connection position - Rated current In(A) 63

This page is Fuse modular terminal block, For NEOZED, USEN, part number 3048360.
You can find the detail information about specifications and dimensions on part number 3048360.

Tech Support