Manufacturer part number: 2801165
Brand: PHOENIX CONTACT
Price: 70.95 €
Delivery time: 18 Days
Voltage protection level: 1.4 kV
Max. continuous voltage DC: - V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2801165
Mounting method | On basic element | Lightning impulse current (10/350 µs)(kA) | 5 | With remote signalling contact | false |
---|---|---|---|---|---|
Number of conductors (without earthing) | - | Construction size | 1 modular spacing | Suitable for outdoor use | - |
Exhausting | false | Follow current extinguishing capability(kA) | - | Max. continuous voltage AC(V) | - |
Nominal discharge surge current (8/20)(kA) | 15 | Nominal voltage AC(V) | - | Nominal voltage DC(V) | - |
Category type 1 | false | Voltage protection level L-N(kV) | - | Signalling at the device | Optic |
Degree of protection (IP) | - | Voltage protection level N-PE(kV) | - | Integrated backup fuse | - |
Max. conductor cross section solid (solid, stranded)(mm²) | - | Max. conductor cross section flexible (fine-strand)(mm²) | - | Voltage protection level (DC+ - DC-)(kV) | - |
Voltage protection level (DC+/DC- - PE)(kV) | - | Specific energy (W/R)(kJ/Ohm) | - | System configuration DC | - |
System configuration IT | - | System configuration TN | - | System configuration TN-C | - |
System configuration TN-S | - | System configuration TT | - | System configuration other | - |
System configuration TN-C-S | - |
This page is Type 1 / 2 surge protection plug, Replacement plug, VAL-MS, part number 2801165.
You can find the detail information about specifications and dimensions on part number 2801165.
Part Number |
---|
2801162 |
2801231 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage protection level (kV) | Max. continuous voltage DC (V) |
---|---|---|---|---|---|---|---|
70.95 € | 3 | 7 Days | 1.8 | 525 | |||
69.60 € | 3 | 18 Days | 1.8 | - |