Disconnect terminal block, PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1028589
1028591
1067752
1068179
3002617
3002618
3210306
3210307
3210315
3210316
3210326
3210327
3211922
3212163
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Colour Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required Type of electrical connection 2 PEN function possible Type of slitting Type of cross disconnection With integrated test socket Number of levels Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

9.99 €

50 7 Days OtherGrey100091-60|10010.263.1truePlug clamp connection---false12false0.5|100.5|100.5|100.5|632

9.99 €

50 7 Days OtherGrey100091-60|10010.263.1truePlug clamp connection---false12false0.5|100.5|100.5|60.5|632

1.85 €

100 7 Days OtherBlack50056-|-6.236.5truePlug clamp connection---false12false0.2|60.25|40.2|60.2|420

10.03 €

50 7 Days OtherOrange100091-60|1001063.1truePlug clamp connection---false12false0.5|100.5|100.5|100.5|632

9.91 €

50 7 Days DIN rail (top hat rail) 35 mmOther-119.5-60|1306.254.5trueOther----35-0.2|60.25|40.2|60.2|6-

8.89 €

50 7 Days DIN rail (top hat rail) 35 mmOther-119.5-60|1306.254.5trueOther----35-0.2|60.25|40.2|60.2|6-

1.64 €

150 72 Days OtherGrey40058.9-|-3.530.5truePlug clamp connection---false12false0.14|1.50.14|1.50.14|1.50.14|1.510

1.64 €

150 18 Days OtherBlue40058.9-|-3.530.5truePlug clamp connection---false12false0.14|1.50.14|1.50.14|1.50.14|1.510

1.96 €

100 21 Days OtherBlue40067.8-|-3.530.5truePlug clamp connection---false13false0.14|1.50.14|1.50.14|1.50.14|1.510

1.96 €

100 75 Days OtherGrey40067.8-|-3.530.5truePlug clamp connection---false13false0.14|1.50.14|1.50.14|1.50.14|1.510

2.35 €

100 75 Days OtherGrey40076.9-|-3.530.5truePlug clamp connection---false14false0.14|1.50.14|1.50.14|1.50.14|1.510

2.35 €

100 75 Days OtherBlue40076.9-|-3.530.5truePlug clamp connection---false14false0.14|1.50.14|1.50.14|1.50.14|1.510

1.85 €

100 7 Days OtherGrey50056-|-6.236.5truePlug clamp connection---false12false0.2|60.25|40.2|60.2|420

3.22 €

100 7 Days OtherGrey50074.1-|-8.242.2falsePlug clamp connection---false12false0.5|100.5|60.5|100.5|620

Loading...

  1. 1

Basic information

Inflammability class of insulation material acc. with UL94 V0 Type of electrical connection 1 Other Material insulation body Other
Connection position -

Tech Support