Type 1 / 2 surge protection plug, L-N replacement plug, VAL-MS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800190
2800676
2801242
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal voltage AC
(V)
Nominal voltage DC
(V)

116.60 €

10 7 Days 1.2335240-

116.60 €

10 18 Days 0.8175120-

112.00 €

10 18 Days 0.4756060

Loading...

  1. 1

Basic information

Mounting method On basic element Lightning impulse current (10/350 µs)(kA) 12.5 With remote signalling contact false
Number of conductors (without earthing) - Construction size 1 modular spacing Suitable for outdoor use -
Exhausting false Follow current extinguishing capability(kA) - Nominal discharge surge current (8/20)(kA) 12.5
Category type 1 true Voltage protection level L-N(kV) - Signalling at the device Optic
Max. continuous voltage DC(V) - Degree of protection (IP) - Voltage protection level N-PE(kV) -
Integrated backup fuse - Max. conductor cross section solid (solid, stranded)(mm²) - Max. conductor cross section flexible (fine-strand)(mm²) -
Voltage protection level (DC+ - DC-)(kV) - Voltage protection level (DC+/DC- - PE)(kV) - Specific energy (W/R)(kJ/Ohm) -
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C true System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S -|-|-|-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360