Fuse modular terminal block, ST 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3035250
3036550
3036552
3036826
3046126
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Type of electrical connection 1 Type of electrical connection 2 Type of fuse insert Type of fuse holder Supply voltage for defect-indication
(V)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

16.32 €

50 40 Days Black4886.58.243.5OtherSpring clamp connectionBlade fusePluggable-|-0.08|60.08|40.08|430

14.38 €

50 7 Days Black6061.56.262.5OtherSpring clamp connectionOtherSwivelling30|600.08|60.08|40.08|46.3

14.38 €

50 7 Days Grey2461.56.262.5OtherSpring clamp connectionOtherSwivelling12|300.08|60.08|40.08|46.3

12.19 €

50 7 Days Black2457.86.273Screw connectionScrew connectionOtherSwivelling12|300.14|60.5|60.14|1.56.3

12.19 €

50 7 Days Black6057.86.273Screw connectionScrew connectionOtherSwivelling30|600.14|60.14|60.14|1.56.3

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Closing plate required false Type of indication element for defect indication - Number of levels 1
Voltage type for defect indication - Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|4 Material insulation body Other
Connection position -

Tech Support