Fuse modular terminal block, PT 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1058860
1058940
1058965
3211905
3211908
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Colour Rated voltage
(V)
Length
(mm)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Type of electrical connection 1 Type of electrical connection 2 Type of fuse insert Type of fuse holder Supply voltage for defect-indication
(V)
Number of levels Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body Rated current In
(A)

8.86 €

50 7 Days DIN rail (top hat rail) 35 mmGrey2456-|-V06.264.8OtherPlug clamp connectionG-fuse 5x20 mmSwivelling12|3010.2|60.25|40.2|60.2|4Other6.3

4.03 €

50 7 Days DIN rail (top hat rail) 35 mmGrey50056-|-V06.264.8OtherPlug clamp connectionG-fuse 5x20 mmSwivelling-|-10.2|60.25|40.2|60.2|4Other6.3

9.45 €

50 23 Days --70--|---------|---|--|-6|6-|--10

8.86 €

50 7 Days DIN rail (top hat rail) 35 mmBlue2456-|-V06.262.5OtherPlug clamp connectionOtherSwivelling12|3010.2|60.25|40.2|60.2|4Other6.3

9.14 €

50 21 Days DIN rail (top hat rail) 35 mmBlue25056-40|130V06.262.5OtherPlug clamp connectionOtherSwivelling110|25010.2|60.25|40.2|60.2|4Other6.3

Loading...

  1. 1

Basic information

Closing plate required true Type of indication element for defect indication - Voltage type for defect indication -
Connection position -

Tech Support