Test terminal strip, RSCWE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3969915
3969916
3969917
3969918
3969920
3969921
3969922
3969923
3969924
3969925
3969926
3969927
3969928
3969929
3969954
3969955
3969956
3969957
3969958
3969959
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width/grid dimension
(mm)
Closing plate required With integrated test socket Number of clamp positions per level Internally connected stages Rated current In
(A)
-

450.36 €

1 33 Days 122.3falsefalse22false24

532.22 €

1 33 Days 138.6falsefalse26false24

81.89 €

3 33 Days 48.9falsefalse4false24

122.82 €

2 33 Days 57.1falsefalse6false24

163.76 €

2 33 Days 65.2falsefalse8false24

204.71 €

1 33 Days 73.4falsefalse10false24

245.65 €

1 33 Days 81.5falsefalse12false24

286.58 €

1 33 Days 89.72false14false3.4

327.54 €

1 33 Days 97.8falsefalse16false24

368.47 €

1 33 Days 1063.43.8118113.81

409.40 €

1 33 Days 114.1falsefalse20false24

491.29 €

1 33 Days 130.4falsefalse24false24

573.18 €

1 33 Days 146.7falsefalse28false24

1,228.21 €

1 35 Days 114.13.58202.510

614.15 €

1 33 Days 154.9falsefalse30false24

629.89 €

1 7 Days 163falsefalse32false24

669.27 €

1 33 Days 171.2falsefalse34false24

708.63 €

1 33 Days 179.3falsefalse36false24

748.00 €

1 33 Days 187.5falsefalse38false24

818.86 €

1 33 Days 195.6falsefalse40false24

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 400
Length(mm) 81 Operation temperature(°C) -60|100 Inflammability class of insulation material acc. with UL94 V0
Height at lowest possible mounting height(mm) 70.1 Type of electrical connection 1 Other Type of electrical connection 2 Other
Type of slitting - Type of cross disconnection - Number of levels 1
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|10
Connectable conductor cross section multi-wired(mm²) 0.5|6 Material insulation body Other Connection position -

Tech Support