Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213952
Mounting method | DIN rail (top hat rail) 35 mm | Rated voltage(V) | 400 | Length(mm) | 101 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Width/grid dimension(mm) | 5.2 |
Height at lowest possible mounting height(mm) | 50.5 | Closing plate required | true | Type of electrical connection 1 | Other |
Type of electrical connection 2 | Other | Number of potentials | 1 | Basic colour | Other |
PE-function | false | With N-disconnect slide | false | N function possible | false |
With test disconnector | false | Connectable conductor cross section solid-core(mm²) | 0.14|4 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|4 | Connectable conductor cross section multi-wired(mm²) | 0.14|4 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 24 |
This page is Installation terminal block, STI, part number 3213952.
You can find the detail information about specifications and dimensions on part number 3213952.