Component terminal block, PTME

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3035687

Part Number
3035687
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.72 €

50 21 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Grey Rated voltage(V) 500
Length(mm) 100.8 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 8.2 Height at lowest possible mounting height(mm) 60 Closing plate required true
Type of electrical connection 1 Other Type of electrical connection 2 Plug clamp connection Type of component Free configurable
Number of levels 1 Number of clamp positions per level 2 Internally connected stages -
Connectable conductor cross section solid-core(mm²) 0.5|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|6
Connectable conductor cross section multi-wired(mm²) 0.5|6 Material insulation body Thermoplastic Connection position -
Rated current In(A) 30 Explosion-tested version 'Ex e' false

This page is Component terminal block, PTME, part number 3035687.
You can find the detail information about specifications and dimensions on part number 3035687.

Tech Support