Disconnect terminal block, URTK / S-IB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3057351
3057364
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

13.73 €

50 Quote Red

13.73 €

50 Quote White

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 400 Length(mm) 72
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 8.2
Height at lowest possible mounting height(mm) 51.5 Closing plate required true Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Type of slitting - Type of cross disconnection -
With integrated test socket false Number of levels 1 Number of clamp positions per level 2
Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.5|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|6
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|6 Connectable conductor cross section multi-wired(mm²) 0.5|2.5 Material insulation body Other
Connection position - Rated current In(A) 41

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360