PE panel Panel feed-through terminal block, HDFK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0707785

Part Number
0707785
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.02 €

50 7 Days

Loading...

  1. 1

Basic information

Mounting method - Colour Green/yellow Rated voltage(V) 500
Number of poles 1 Operation temperature(°C) -|- Number of clamp positions per pole -
Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 15.1 Closing plate required false
Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection With integrated feed-through flange -
Thickness of mounting plate(mm) -|- Dimension vertical to mounting plate inner side(mm) - Dimension parallel to mounting plate inner side(mm) -
Dimension vertical to mounting plate outer side(mm) - Dimension parallel to mounting plate outer side(mm) - Connectable conductor cross section solid-core(mm²) 6|35
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 4|25 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 10|25 Connectable conductor cross section multi-wired(mm²) 2.5|10
Material insulation body Other Connection position - Rated current In(A) 101
Explosion-tested version 'Ex e' -

This page is PE panel Panel feed-through terminal block, HDFK, part number 0707785.
You can find the detail information about specifications and dimensions on part number 0707785.

Tech Support