Bus system cable, SAC-2P (1404625)

Bus system cable, SAC-2P 1404625

Product Details:

Manufacturer part number: 1404625

Brand: PHOENIX CONTACT

Price: 124.00

Delivery time: 43 Days


Technical Data:

Cable length: 15 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404625

Part Number
1404625
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

124.00 €

25 43 Days 15

Loading...

  1. 1

Basic information

Halogen free false Rated voltage(V) 48 Type of cable Multi-core
Screened true Number of poles 2 Permitted cable outer temperature during assembling/handling(°C) -40|80
Permitted cable outer temperature after assembling without vibration(°C) -40|80 Continuity resistor(mOhm) 5000 Material of contact surface Ni/Au
Vulcanize false Material of cable sheath Other Degree of protection (IP) -
Type of electrical connection, box-sided M12 Type of electrical connection, field-sided M12 Positioning cable feed, box-sided Straight
Positioning cable feed, field-sided Straight With LED indication false Type of plug-in contact, field sided Female (bus)
Material contact body CuSn Colour cable sheath Blue Rated current In(A) 4
Type of plug-in contact, box-sided Male (plug)

This page is Bus system cable, SAC-2P, part number 1404625.
You can find the detail information about specifications and dimensions on part number 1404625.

Variation of this product

Part Number
1400947
1402378
1402379
1402380
1402381
1404869
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

70.00 €

25 43 Days 5

51.18 €

50 43 Days 0.2

55.50 €

50 43 Days 1

60.90 €

50 43 Days 2

77.10 €

50 43 Days 5

64.60 €

25 43 Days 4

Tech Support