Optical element, LED blinking light element, PSD-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2700114
2700121
2700123
2700128
2700132
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Colour housing

75.95 €

3 7 Days RedRed

75.95 €

3 7 Days GreenGreen

75.95 €

3 7 Days YellowOther

75.95 €

3 26 Days ClearOther

75.95 €

3 26 Days BlueBlue

Loading...

  1. 1

Basic information

Outer diameter(mm) 70 Function Blinker light Voltage type AC/DC
Lamp type - Degree of protection (IP) IP65 Operating voltage at AC 50 Hz(V) 24|24
Operating voltage at AC 60 Hz(V) 24|24 Operating voltage at DC(V) 24|24 Degree of protection (NEMA) -

Tech Support