Optical element, LED rotating light element, PSD-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2700116
2700125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Colour housing

133.30 €

2 7 Days RedRed

133.30 €

2 7 Days YellowOther

Loading...

  1. 1

Basic information

Outer diameter(mm) 70 Function Round flashing light Voltage type AC/DC
Lamp type - Degree of protection (IP) IP65 Operating voltage at AC 50 Hz(V) 24|24
Operating voltage at AC 60 Hz(V) 24|24 Operating voltage at DC(V) 24|24 Degree of protection (NEMA) -

Tech Support