Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Halogen free | false | Rated voltage(V) | 24 | Type of cable | Multi-core |
---|---|---|---|---|---|
Screened | false | Number of poles | 4 | Permitted cable outer temperature during assembling/handling(°C) | -5|80 |
Permitted cable outer temperature after assembling without vibration(°C) | -40|80 | Continuity resistor(mOhm) | 5 | Material of contact surface | Other |
Vulcanize | false | Material of cable sheath | Other | Degree of protection (IP) | - |
Type of electrical connection, box-sided | M12 | Type of electrical connection, field-sided | Other | Positioning cable feed, box-sided | Angled |
Positioning cable feed, field-sided | Angled | With LED indication | true | Type of plug-in contact, field sided | Male (plug) |
Material contact body | CuSn | Colour cable sheath | Other | Rated current In(A) | 4 |
Type of plug-in contact, box-sided | Male (plug) |