Sensor / actuator cable SAC-5P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1669903

Part Number
1669903
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.50 €

7 7 Days

Loading...

  1. 1

Basic information

Halogen free true Rated voltage(V) 24 Cable length(m) 5
Type of cable Multi-core Screened false Number of poles 5
Permitted cable outer temperature during assembling/handling(°C) -25|80 Permitted cable outer temperature after assembling without vibration(°C) -40|80 Continuity resistor(mOhm) 5000
Material of contact surface Ni/Au Vulcanize false Material of cable sheath Other
Degree of protection (IP) - Type of electrical connection, box-sided Other Type of electrical connection, field-sided M12
Positioning cable feed, box-sided Other Positioning cable feed, field-sided Angled With LED indication true
Type of plug-in contact, field sided Female (bus) Material contact body CuSn Colour cable sheath Black
Rated current In(A) 4 Type of plug-in contact, box-sided -

This page is Sensor / actuator cable SAC-5P, part number 1669903.
You can find the detail information about specifications and dimensions on part number 1669903.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360