Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Communication
Data Converters
Data Converters
Repeater, PSI-REP
Configure
Clear all
Connection type primary side
D-Sub bus 9-pole
Other
Nominal electricity consumption(mA)
75
90
Type
Est. shipping days
All
Within 7 working days
Within 89 working days
PHOENIX CONTACT
Repeater, PSI-REP
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
2313096
2708863
Related
Connection type primary side
Nominal electricity consumption
(mA)
Minimum order quantity
Data sheet
Other
75
1 pieces
Data sheet
D-Sub bus 9-pole
90
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
574.34 €
(
683.46 €
)
7 working days
548.75 €
(
653.01 €
)
89 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...