Antenna, Multiband cellular antenna

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2702273

Part Number
2702273
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.52 €

2 98 Days

Loading...

  1. 1

Basic information

Mounting method - Width(mm) - Height(mm) 82
Depth(mm) - Connection type Plug Connection -
Max. transmission range(m) - Length of connection cable(m) 5 Aerial gain(dBi) 3
Indoor false With connection cable true Outdoor false
Degree of protection (IP) IP65 Polarization - Ambient temperature during operating(°C) -|-
Frequency band - Beam angle horizontal(°) - Beam angle vertical(°) -
MIMO (Multiple-Input Multiple-Output ) -

This page is Antenna, Multiband cellular antenna, part number 2702273.
You can find the detail information about specifications and dimensions on part number 2702273.

Tech Support