Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2701186 |
2702137 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Width (mm) | Model | Height (mm) | Depth (mm) | Connection type | Connection | Receiving range | Max. gain (dB) | Max. transmission range (m) | Length (m) | Channel range | Number of frequency bands | Length of connection cable (m) | Aerial gain (dBi) | Indoor | With connection cable | Outdoor | Degree of protection (IP) | Polarization | Ambient temperature during operating (°C) | Frequency band 1 (MHz) | Frequency band 2 (MHz) | Frequency band 3 (MHz) | Frequency band 4 (MHz) | Frequency band | Beam angle horizontal (°) | Beam angle vertical (°) | Omni directional | MIMO (Multiple-Input Multiple-Output ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
291.55 € | 1 | 7 Days | - | 80 | - | 101 | - | Bus | - | - | - | - | - | - | - | - | 9 | false | false | false | IP67 | - | -|- | - | - | - | - | - | - | - | - | - | |||
325.77 € | 1 | 7 Days | - | - | - | - | - | - | - | - | 3.5 | - | 0.101 | -|- | - | - | - | - | - | - | - | - | - | -|- | -|- | -|- | -|- | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Mounting method
Width(mm)
Model
Height(mm)
Depth(mm)
Connection type
Connection
Receiving range
Max. gain(dB)
Max. transmission range(m)
Length(m)
Channel range
Number of frequency bands
Length of connection cable(m)
Aerial gain(dBi)
Indoor
With connection cable
Outdoor
Degree of protection (IP)
Polarization
Ambient temperature during operating(°C)
Frequency band 1(MHz)
Frequency band 2(MHz)
Frequency band 3(MHz)
Frequency band 4(MHz)
Frequency band
Beam angle horizontal(°)
Beam angle vertical(°)
Omni directional
MIMO (Multiple-Input Multiple-Output )
Type
Optional Attributes