Panel PC, Fanless industrial panel PC, BL2 PPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1099318
1099319
1099320
1099321
1099324
1099331
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Preinstalled operating system

2,147.48 €

1 Quote -

3,190.42 €

1 47 Days Other

3,517.65 €

1 8 Days Other

3,881.86 €

1 8 Days Other

2,290.46 €

1 8 Days -

2,699.57 €

1 8 Days -

Loading...

  1. 1

Basic information

Built-in depth(mm) - Suitable for safety functions - With hard disc false
With CD-RW drive false Screen diagonal(inch) - Operation temperature(°C) 0|50
Voltage type of supply voltage - Supporting protocol for LON - Number of HW-interfaces industrial Ethernet -
Number of HW-interfaces RS-232 - Number of HW-interfaces RS-422 - Number of HW-interfaces RS-485 -
Number of HW-interfaces serial TTY - Number of HW-interfaces USB - Number of HW-interfaces parallel -
Number of HW-interfaces other - Supporting protocol for ASI - Supporting protocol for PROFIBUS -
Supporting protocol for CAN - Supporting protocol for INTERBUS - Supporting protocol for KNX -
Supporting protocol for MODBUS - Supporting protocol for Data-Highway - Supporting protocol for DeviceNet -
Supporting protocol for SUCONET - Supporting protocol for other bus systems - Number of pixels, horizontal -
Number of pixels, vertical - With touch screen false Degree of protection (IP), front side -
Max. main memory(MB) - With CD-ROM drive false With DVD-drive false
With DVD RW drive false With floppy disc drive false With other storage media -
Customer individual configuration - Number of free AGP-slots - Number of free PCI-slots -
Number of free ISA-slots - Number of free PCMCIA-slots - Number of HW-interfaces SCSI -
Number of HW-interfaces PS2 - Integrated keyboard - Number of function buttons -
Mouse-cursor control integrated - Width of the front(mm) - Height of the front(mm) -
Rail mounting possible - Supporting protocol for SERCOS - Supporting protocol for INTERBUS-Safety -
Number of interfaces PROFINET - Number of HW-interfaces Wireless - Front build in possible false
Mounting type, gallows mounting - Rack-assembly possible false Mounting type, table foot -
Wall mounting/direct mounting false Radio standard Bluetooth - Radio standard WLAN 802.11 -
IO link master - Supporting protocol for AS-Interface Safety at Work - Supporting protocol for DeviceNet Safety -
Supporting protocol for EtherNet/IP - Supporting protocol for Foundation Fieldbus - Supporting protocol for PROFINET CBA -
Supporting protocol for PROFINET IO - Supporting protocol for PROFIsafe - Supporting protocol for SafetyBUS p -
Supply voltage AC 50 Hz(V) -|- Supply voltage AC 60 Hz(V) -|- Supply voltage DC(V) -|-
Type of display - Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - Number of buttons with LED - Number of system buttons -
Degree of protection (NEMA) -

Tech Support