Flat panel LCD monitor, BL FPM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2400515
2402980
2402981
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply voltage AC 60 Hz
(V)

1,982.25 €

1 7 Days 12|24

1,651.78 €

1 7 Days -|-

1,817.02 €

1 7 Days -|-

Loading...

  1. 1

Basic information

Built-in depth(mm) - Suitable for safety functions - With hard disc false
With CD-RW drive false Screen diagonal(inch) - Operation temperature(°C) -10|60
Voltage type of supply voltage - Supporting protocol for LON false Number of HW-interfaces industrial Ethernet -
Number of HW-interfaces RS-232 - Number of HW-interfaces RS-422 - Number of HW-interfaces RS-485 -
Number of HW-interfaces serial TTY - Number of HW-interfaces USB - Number of HW-interfaces parallel -
Number of HW-interfaces other - Supporting protocol for ASI false Supporting protocol for PROFIBUS false
Supporting protocol for CAN false Supporting protocol for INTERBUS false Supporting protocol for KNX false
Supporting protocol for MODBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for SUCONET false Supporting protocol for other bus systems true Number of pixels, horizontal -
Number of pixels, vertical - With touch screen false Degree of protection (IP), front side -
Max. main memory(MB) - With CD-ROM drive false With DVD-drive false
With DVD RW drive false With floppy disc drive false With other storage media -
Customer individual configuration - Number of free AGP-slots - Number of free PCI-slots -
Number of free ISA-slots - Number of free PCMCIA-slots - Number of HW-interfaces SCSI -
Number of HW-interfaces PS2 - Integrated keyboard - Number of function buttons -
Mouse-cursor control integrated - Width of the front(mm) - Height of the front(mm) -
Rail mounting possible - Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Number of interfaces PROFINET - Number of HW-interfaces Wireless - Front build in possible false
Mounting type, gallows mounting false Rack-assembly possible false Mounting type, table foot false
Wall mounting/direct mounting false Radio standard Bluetooth - Radio standard WLAN 802.11 -
IO link master - Supporting protocol for AS-Interface Safety at Work false Supporting protocol for DeviceNet Safety false
Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false
Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false
Supply voltage AC 50 Hz(V) -|- Supply voltage DC(V) -|- Preinstalled operating system None
Type of display TFT Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - Number of buttons with LED - Number of system buttons -
Degree of protection (NEMA) -

Tech Support