Counter nut, A-INL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411205
1411206
1411207
1411208
1411209
1411210
1411211
1411212
1411213
1411214
1411215
1411216
1411217
1411218
1411219
1411220
1411221
1411222
1411223
1411224
1411225
1411226
1411227
1411228
1411229
1411230
1411231
1411233
1411234
1411235
1411236
1411237
1411238
1411239
1411240
1411241
1411242
1411243
1411244
1411246
1411247
1411248
1411249
1411250
1411251
1411252
1411253
1411254
1411255
1411256
1411257
1411259
1411260
1411262
1411263
1411264
1411265
1411266
1416009
1416010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material quality Thread type Nominal thread size inch/gas pipe thread

0.24 €

770 7 Days OtherMetricOther

0.25 €

720 7 Days OtherMetricOther

0.34 €

530 7 Days OtherMetricOther

0.37 €

500 7 Days OtherMetricOther

0.54 €

335 7 Days OtherMetricOther

0.89 €

205 7 Days OtherMetricOther

1.33 €

140 7 Days OtherMetricOther

1.93 €

95 7 Days OtherMetricOther

0.24 €

770 7 Days OtherMetricOther

0.25 €

720 7 Days OtherMetricOther

0.34 €

530 7 Days OtherMetricOther

0.37 €

500 7 Days OtherMetricOther

0.54 €

335 7 Days OtherMetricOther

0.89 €

205 7 Days OtherMetricOther

1.33 €

140 7 Days OtherMetricOther

1.93 €

95 7 Days OtherMetricOther

0.24 €

770 7 Days OtherPGOther

0.24 €

770 7 Days OtherPGOther

0.31 €

590 7 Days OtherPGOther

0.34 €

530 7 Days OtherPGOther

0.36 €

500 7 Days OtherPGOther

0.37 €

500 7 Days OtherPGOther

0.54 €

335 7 Days OtherPGOther

0.89 €

205 7 Days OtherPGOther

1.33 €

140 33 Days OtherPGOther

1.93 €

95 7 Days OtherPGOther

0.42 €

440 7 Days OtherNPT3/8 inch

0.50 €

360 7 Days OtherNPT1/2 inch

0.83 €

220 7 Days OtherNPT3/4 inch

1.48 €

125 7 Days OtherNPT1 inch

0.42 €

440 7 Days OtherNPT3/8 inch

0.50 €

360 7 Days OtherNPT1/2 inch

0.83 €

220 7 Days OtherNPT3/4 inch

1.48 €

125 7 Days OtherNPT1 inch

0.30 €

700 7 Days BrassMetricOther

0.52 €

400 7 Days BrassMetricOther

0.52 €

400 7 Days BrassMetricOther

0.89 €

300 7 Days BrassMetricOther

1.10 €

200 7 Days BrassMetricOther

1.71 €

150 7 Days BrassMetricOther

2.85 €

75 7 Days BrassMetricOther

4.92 €

50 7 Days BrassMetricOther

4.00 €

50 7 Days OtherMetricOther

7.14 €

30 7 Days OtherMetricOther

13.02 €

15 7 Days OtherMetricOther

14.40 €

15 7 Days OtherMetricOther

22.25 €

10 26 Days OtherMetricOther

45.48 €

4 33 Days OtherMetricOther

0.35 €

600 7 Days BrassPGOther

0.34 €

600 7 Days BrassPGOther

0.39 €

500 7 Days BrassPGOther

0.43 €

500 7 Days BrassPGOther

0.48 €

400 7 Days BrassPGOther

0.88 €

300 7 Days BrassPGOther

1.21 €

150 7 Days BrassPGOther

2.47 €

100 7 Days BrassPGOther

4.50 €

50 19 Days BrassPGOther

4.97 €

50 19 Days BrassPGOther

1.22 €

150 33 Days BrassNPT3/8 inch

1.63 €

120 7 Days BrassNPT1/2 inch

Loading...

Basic information

Colour Other Halogen free true Shape -
Shock resistant false Surface protection - Glass-fibre reinforced false
Material Other Pitch thread(mm) - With grounding connection -
Nominal thread size metric/PG -

Tech Support