Coupling relay, PSR-SCP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2981978
2986575
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With approval according to UL Performance level acc. EN ISO 13849-1 SIL according to IEC 61508

198.00 €

1 Quote trueLevel e3

152.70 €

2 7 Days falseLevel c2

Loading...

  1. 1

Basic information

Width(mm) 17.62 Model Basic device Height(mm) 99
Depth(mm) 114.5 Release-delay(s) -|- With detachable clamps true
With start input false With feedback circuit false Number of outputs, safety related, undelayed, with contact 0
Number of outputs, safety related, delayed, with contact 0 Number of outputs, safety related, undelayed, semiconductors 0 Number of outputs, safety related, delayed, semiconductors 0
Number of outputs, signalling function, undelayed, with contact 0 Number of outputs, signalling function, delayed, with contact 0 Number of outputs, signalling function, undelayed, semiconductors 0
Number of outputs, signalling function, delayed, semiconductors 0 Type of electric connection Screw connection Rail mounting possible true
Rated control supply voltage Us at AC 50HZ(V) 24|24 Rated control supply voltage Us at AC 60HZ(V) -|- Rated control supply voltage Us at DC(V) 24|24
With muting function false Type of safety acc. IEC 61496-1 - With approval for TÜV true
With approval for BG BIA false Category according to EN 954-1 - Suitable for monitoring of magnetic switches false
Suitable for monitoring of proximity switches false Suitable for monitoring of emergency-stop circuits false Suitable for monitoring of optoelectronic protection equipment false
Suitable for monitoring of position switches false Suitable for monitoring of tactile sensors false Suitable for monitoring of valves false
Stop category acc. IEC 60204 0 Voltage type for actuating DC Evaluation inputs 1-channel

Tech Support