Safety relay, PSR-MS21

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2702192

Part Number
2702192
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

148.58 €

2 Quote

Loading...

  1. 1

Basic information

Width(mm) 6.8 Model Basic device Height(mm) 93.1
Depth(mm) 102.5 Release-delay(s) -|- With approval according to UL true
With detachable clamps false With start input false With feedback circuit true
Number of outputs, safety related, undelayed, with contact 1 Number of outputs, safety related, delayed, with contact 0 Number of outputs, safety related, undelayed, semiconductors 0
Number of outputs, safety related, delayed, semiconductors 0 Number of outputs, signalling function, undelayed, with contact 0 Number of outputs, signalling function, delayed, with contact 0
Number of outputs, signalling function, undelayed, semiconductors 0 Number of outputs, signalling function, delayed, semiconductors 0 Type of electric connection Screw connection
Rail mounting possible true Rated control supply voltage Us at AC 50HZ(V) 24|24 Rated control supply voltage Us at AC 60HZ(V) -|-
Rated control supply voltage Us at DC(V) 19.2|30 With muting function false Type of safety acc. IEC 61496-1 -
With approval for TÜV true With approval for BG BIA false Category according to EN 954-1 -
Suitable for monitoring of magnetic switches false Suitable for monitoring of proximity switches false Suitable for monitoring of emergency-stop circuits false
Suitable for monitoring of optoelectronic protection equipment false Suitable for monitoring of position switches false Suitable for monitoring of tactile sensors false
Suitable for monitoring of valves false Performance level acc. EN ISO 13849-1 Level e Stop category acc. IEC 60204 0
Voltage type for actuating DC Evaluation inputs 1-channel SIL according to IEC 61508 3

This page is Safety relay, PSR-MS21, part number 2702192.
You can find the detail information about specifications and dimensions on part number 2702192.

Tech Support