Safety relay, PSR-MC40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2700569
2700570
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Type of electric connection

197.68 €

1 Quote 112.2Screw connection

197.68 €

1 Quote 116.6Spring clamp connection

Loading...

  1. 1

Basic information

Width(mm) 12.6 Model Basic device Depth(mm) 114.5
Release-delay(s) -|- With approval according to UL true With detachable clamps true
With start input false With feedback circuit true Number of outputs, safety related, undelayed, with contact 3
Number of outputs, safety related, delayed, with contact 0 Number of outputs, safety related, undelayed, semiconductors 0 Number of outputs, safety related, delayed, semiconductors 0
Number of outputs, signalling function, undelayed, with contact 0 Number of outputs, signalling function, delayed, with contact 0 Number of outputs, signalling function, undelayed, semiconductors 0
Number of outputs, signalling function, delayed, semiconductors 0 Rail mounting possible true Rated control supply voltage Us at AC 50HZ(V) 24|24
Rated control supply voltage Us at AC 60HZ(V) -|- Rated control supply voltage Us at DC(V) 20.4|26.4 With muting function false
Type of safety acc. IEC 61496-1 - With approval for TÜV true With approval for BG BIA false
Category according to EN 954-1 - Suitable for monitoring of magnetic switches true Suitable for monitoring of proximity switches false
Suitable for monitoring of emergency-stop circuits true Suitable for monitoring of optoelectronic protection equipment true Suitable for monitoring of position switches true
Suitable for monitoring of tactile sensors false Suitable for monitoring of valves false Performance level acc. EN ISO 13849-1 Level e
Stop category acc. IEC 60204 0 Voltage type for actuating DC Evaluation inputs 2-channel
SIL according to IEC 61508 3

Tech Support