Cover, CGS-AH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3071410

Part Number
3071410
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.50 €

10 7 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 63 Model -
Height(mm) 54.5 Depth(mm) 214 RAL-number -
Max. load capacity(kg) - Suitable for enclosure building width(mm) - Suitable for enclosure building depth(mm) -
Material Plastic Suitable for enclosure building height(mm) -

This page is Cover, CGS-AH, part number 3071410.
You can find the detail information about specifications and dimensions on part number 3071410.

Tech Support