Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Max. cross section connection cable (mm²) | Degree of protection (IP) | |
---|---|---|---|---|---|---|---|---|---|---|
213.52 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
325.72 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
439.42 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
1,035.65 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
629.95 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
665.31 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
484.03 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
195.15 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
293.49 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
462.54 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
290.35 € | 25 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
573.11 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
253.51 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
377.95 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
580.72 € | 1 | 72 Days | - | - | - | - | - | |||
282.75 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
841.97 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
404.05 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
477.91 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
729.77 € | 1 | 72 Days | 400 | 400 | 200 | 16 | IP65 | |||
904.95 € | 1 | 72 Days | 400 | 400 | 200 | 16 | IP65 | |||
348.85 € | 5 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
628.45 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
215.15 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
396.45 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
500.89 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
334.97 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
207.40 € | 1 | 72 Days | 130 | 180 | 111 | 16 | IP65 | |||
470.15 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
342.58 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
348.85 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
221.28 € | 1 | 72 Days | 130 | 180 | 111 | 16 | IP65 | |||
371.83 € | 1 | 72 Days | 180 | 180 | 111 | 16 | IP65 | |||
554.60 € | 1 | 72 Days | 254 | 180 | 111 | 16 | IP65 | |||
643.83 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
576.23 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 | |||
812.74 € | 1 | 72 Days | 361 | 254 | 111 | 16 | IP65 |
Loading...
Connection type | - | Max. cross section incoming cable(mm²) | - | Number of poles | - |
---|---|---|---|---|---|
Mounting alongside enclosure | - | Mounting over enclosure | - | Mounting under enclosure | - |