Network cable, NBC-M12MSD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1038729
1038730
1038731
1038732
1038733
1038735
1038737
1038738
1038739
1038746
1038747
1038749
1081453
1093490
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)
Type of connector connection 2 Colour anti-kink sleeve

55.20 €

4 43 Days Other1OtherBlack

112.05 €

2 Quote Other10RJ45 8(4)Black

74.05 €

3 Quote Other5RJ45 8(4)Black

51.25 €

4 Quote Other2RJ45 8(4)Black

43.65 €

5 Quote Other1RJ45 8(4)Black

99.80 €

2 43 Days Other10OtherBlack

61.80 €

3 43 Days Other5OtherBlack

62.80 €

3 43 Days Other2OtherBlack

123.60 €

2 43 Days Other10OtherBlack

31.40 €

6 43 Days Other1OtherBlack

39.00 €

5 43 Days Other2OtherBlack

85.60 €

3 43 Days Other5OtherBlack

543.40 €

5 Quote Other73OtherBlack

58.05 €

50 43 Days SF/UTP3RJ45 8(4)Grey

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Colour outer sheath Other
Category Other AWG-size - Anti-kink sleeve Moulded-on
Type of connector connection 1 Other Cable construction Other Fire retardant version -
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support