Bus system cable, SAC-6P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1065733
1065736
1065742
1069454
1069456
1076933
1081178
1428490
1428500
1428526
1428571
1428584
1428597
1428607
1428610
1428623
1428636
1428649
1428652
1428665
1428678
1428681
1428694
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Anti-kink sleeve Colour anti-kink sleeve Locking lever

129.50 €

2 43 Days 15--false

94.50 €

2 43 Days 10--false

59.50 €

4 43 Days 5---

199.50 €

25 43 Days 25Moulded-onBlackfalse

164.50 €

25 43 Days 20Moulded-onBlack-

234.50 €

15 43 Days 30Moulded-onBlackfalse

77.00 €

50 43 Days 4Moulded-onBlackfalse

38.50 €

5 43 Days 2Moulded-onBlackfalse

59.50 €

4 43 Days 5Moulded-onBlackfalse

129.50 €

2 43 Days 15Moulded-onBlackfalse

38.50 €

5 43 Days 2Moulded-onBlackfalse

59.50 €

4 7 Days 5Moulded-onBlackfalse

94.50 €

2 7 Days 10Moulded-onBlackfalse

129.50 €

2 43 Days 15Moulded-onBlackfalse

38.50 €

5 43 Days 2Moulded-onBlackfalse

59.50 €

4 7 Days 5Moulded-onBlackfalse

94.50 €

2 7 Days 10Moulded-onBlackfalse

129.50 €

2 43 Days 15Moulded-onBlackfalse

63.00 €

3 43 Days 2Moulded-onBlackfalse

84.00 €

3 43 Days 5Moulded-onBlackfalse

119.00 €

2 43 Days 10Moulded-onBlackfalse

154.00 €

2 43 Days 15Moulded-onBlackfalse

63.00 €

3 43 Days 2Moulded-onBlackfalse

Loading...

  1. 1

Basic information

Halogen free - Cable type Other Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Type of connector connection 1 Other Type of connector connection 2 Other Cable construction Other
Fire retardant version - NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support