Assembled Ethernet cable, VS-IP20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1404344
1404347
1404350
1404352
1404356
1404364
1404365
1404366
1404370
1404371
1404372
1404373
1404374
1405633
1412655
1412859
1415255
1423071
1423084
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)
Type of connector connection 2 Colour anti-kink sleeve

48.52 €

4 21 Days SF/UTP5Other-

47.70 €

4 21 Days SF/UTP0.3RJ45 8(4)-

53.05 €

4 21 Days SF/UTP1.5RJ45 8(4)-

60.10 €

4 7 Days SF/UTP3RJ45 8(4)-

209.40 €

1 21 Days S/UTP10RJ45 8(4)-

62.73 €

3 7 Days Other0.5RJ45 8(4)-

61.88 €

3 7 Days Other1RJ45 8(4)-

79.83 €

3 7 Days Other5RJ45 8(4)-

59.51 €

4 21 Days Other0.3RJ45 8(4)-

59.51 €

4 40 Days Other0.5RJ45 8(4)-

64.68 €

3 40 Days Other1RJ45 8(4)-

68.11 €

3 40 Days Other1.5RJ45 8(4)-

130.31 €

2 21 Days Other10RJ45 8(4)-

31.15 €

6 21 Days SF/UTP1Other-

105.18 €

2 21 Days S/UTP5Other-

82.20 €

3 7 Days S/UTP2RJ45 8(4)Grey

27.67 €

7 21 Days S/FTP2Other-

55.76 €

4 22 Days SF/UTP1RJ45 8(4)-

65.79 €

3 22 Days SF/UTP2.5RJ45 8(4)-

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Colour outer sheath Other
Category Other AWG-size - Anti-kink sleeve Put-on
Type of connector connection 1 RJ45 8(4) Cable construction Other Fire retardant version -
Locking lever true NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support