Assembled PROFINET cable, VS-BU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1416173
1416176
1416179
1416230
1416233
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.00 €

3 21 Days

100.90 €

2 22 Days

97.68 €

2 21 Days

106.44 €

2 18 Days

103.17 €

2 18 Days

Loading...

  1. 1

Basic information

Halogen free - Cable type Other Pin assignment 1:1
Length(m) 2 Colour outer sheath Other Category Other
AWG-size - Anti-kink sleeve Put-on Type of connector connection 1 RJ45 8(4)
Type of connector connection 2 RJ45 8(4) Cable construction Other Fire retardant version -
Colour anti-kink sleeve - Locking lever true NVP value(%) -
Oil resistant (acc. EN 60811-404) -

Tech Support