Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Type of connector connection 2 | Colour anti-kink sleeve | |
---|---|---|---|---|---|---|---|---|
61.85 € | 50 | 40 Days | 2 | RJ45 8(4) | Grey | |||
71.74 € | 50 | 40 Days | 2 | Other | Black | |||
73.40 € | 50 | 40 Days | 2 | Other | Black | |||
42.59 € | 50 | 40 Days | 2 | Other | Black | |||
36.00 € | 6 | 7 Days | 1 | Other | Black | |||
42.35 € | 5 | 43 Days | 2 | Other | Black | |||
61.40 € | 3 | 7 Days | 5 | Other | Black | |||
93.15 € | 2 | 43 Days | 10 | Other | Black | |||
50.80 € | 4 | 7 Days | 1 | RJ45 8(4) | Grey | |||
57.15 € | 4 | 7 Days | 2 | RJ45 8(4) | Grey | |||
76.20 € | 3 | 7 Days | 5 | RJ45 8(4) | Grey | |||
107.95 € | 2 | 7 Days | 10 | RJ45 8(4) | Grey | |||
65.45 € | 3 | 43 Days | 2 | RJ45 8(4) | Grey | |||
84.50 € | 3 | 43 Days | 5 | RJ45 8(4) | Grey | |||
116.25 € | 2 | 43 Days | 10 | RJ45 8(4) | Grey | |||
72.00 € | 3 | 43 Days | 1 | RJ45 8(4) | Other | |||
78.35 € | 3 | 43 Days | 2 | RJ45 8(4) | Other | |||
97.40 € | 2 | 43 Days | 5 | RJ45 8(4) | Other | |||
129.15 € | 2 | 43 Days | 10 | RJ45 8(4) | Other | |||
66.40 € | 3 | 43 Days | 1 | RJ45 8(4) | Black | |||
72.75 € | 3 | 43 Days | 2 | RJ45 8(4) | Black | |||
91.80 € | 2 | 43 Days | 5 | RJ45 8(4) | Black | |||
123.55 € | 2 | 43 Days | 10 | RJ45 8(4) | Black | |||
65.65 € | 3 | 43 Days | 1 | Other | Black | |||
72.00 € | 3 | 7 Days | 2 | Other | Black | |||
91.05 € | 2 | 7 Days | 5 | Other | Black | |||
122.80 € | 2 | 7 Days | 10 | Other | Black | |||
65.65 € | 3 | 43 Days | 1 | Other | Black | |||
72.00 € | 3 | 7 Days | 2 | Other | Black | |||
91.05 € | 2 | 7 Days | 5 | Other | Black | |||
122.80 € | 2 | 7 Days | 10 | Other | Black | |||
62.60 € | 50 | 40 Days | 5 | Other | Black | |||
95.87 € | 50 | 40 Days | 10 | Other | Black | |||
63.34 € | 50 | 40 Days | 0.5 | Other | Black | |||
61.79 € | 50 | 40 Days | 0.5 | Other | Black | |||
52.59 € | 50 | 40 Days | 0.5 | RJ45 8(4) | Grey | |||
68.27 € | 50 | 40 Days | 0.5 | Other | Black | |||
67.41 € | 50 | 40 Days | 0.5 | Other | Black | |||
55.37 € | 50 | 40 Days | 0.5 | RJ45 8(4) | Grey |
Loading...
Halogen free | - | Cable type | SF/UTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other | Cable construction | Other |
Fire retardant version | - | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |