Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Colour | Grey | Material | - | Mounting method | - |
---|---|---|---|---|---|
Length(mm) | 80.9 | Inflammability class of insulation material acc. with UL94 | V0 | Height at lowest possible mounting height(mm) | - |
Type of latching | - |