Test terminal strip, UTRE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3069428

Part Number
3069428
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

393.88 €

1 35 Days

Loading...

  1. 1

Basic information

Rated voltage(V) 400 Modular spacing(mm) 8.2 Number of poles 14
Type of electric connection Screw connection Tackable false Strip length(mm) 10
Connectable conductor cross section solid-core(mm²) 0.2|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|10
Connectable conductor cross section multi-wired(mm²) 0.2|2.5

This page is Test terminal strip, UTRE, part number 3069428.
You can find the detail information about specifications and dimensions on part number 3069428.

Tech Support