Screw connection, Cable gland, WP-GR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240930
3240931
3240932
3240933
3240934
3240935
3240936
3240938
3240939
3240940
3240941
3240942
3240943
3240944
3240945
3240946
3240947
3240948
3240949
3240950
3240952
3240953
3240954
3240955
3240956
3240957
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Thread type With strain relief

10.62 €

20 19 Days 8-false

11.36 €

20 19 Days 8-false

11.62 €

20 19 Days 8-false

12.83 €

20 12 Days 10-false

15.09 €

20 19 Days 11-false

21.10 €

10 19 Days 12-false

32.72 €

10 12 Days 13-false

10.62 €

20 12 Days 8Metricfalse

11.36 €

20 12 Days 8Metricfalse

11.62 €

20 12 Days 8Metricfalse

12.74 €

20 12 Days 8Metricfalse

15.09 €

20 19 Days 11Metricfalse

20.00 €

10 19 Days 10Metricfalse

10.12 €

20 12 Days 8-false

10.37 €

20 12 Days 8-false

10.41 €

20 12 Days 8-true

11.56 €

20 12 Days 10-true

13.51 €

20 12 Days 11-true

19.51 €

10 19 Days 12-true

31.08 €

10 12 Days 13-true

10.12 €

20 12 Days 8Metricfalse

10.37 €

20 12 Days 8Metricfalse

10.41 €

20 12 Days 8Metrictrue

11.32 €

20 12 Days 8Metrictrue

13.51 €

20 12 Days 15Metrictrue

18.49 €

10 12 Days 18Metrictrue

Loading...

  1. 1

Basic information

Colour Black Material Other Model -
Halogen free true Shock resistant - RAL-number -
Surface protection Other Wrench width(mm) - Bend radius protection/trumpet flare false
Screened - EMC-version - Glass-fibre reinforced -
Type of sealing - Material quality Other Working temperature(°C) -|-
Pitch thread(mm) - Explosion-tested version - Flat cable coupling -
Multi seal area - With locknut false Hexagon angular dimension(mm) -
Separable screw gland - Suitable for cable diameter(mm) -|- Degree of protection (IP) -
For Ex-zone gas - Nominal thread size inch/gas pipe thread - Nominal thread size metric/PG -
For Ex-Zone dust - For armoured cable - Snapping in opening -

Tech Support