Fuse, 25A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2908366
3061364
3062774
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Size Type of current Voltage type Rated voltage
(V)
Colour code Length
(mm)
Utilization category Nominal voltage AC
(V)
Nominal voltage DC
(V)
Breaking capacity
(kA)
Rated operating frequency
(Hz)
Rated voltage With striker

2.73 €

68 7 Days --------------

6.19 €

30 7 Days -10x38 mm---|--------|--false

11.15 €

20 68 Days -Other---|--------|--false

Loading...

  1. 1

Basic information

Nominal current(A) 25 Release characteristic -

Tech Support