Type 2 / 3 surge protection device, , PLT-SEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2907919

Part Number
2907919
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

128.70 €

5 7 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact true Number of poles 2
Voltage protection level(kV) 1.25 Max. continuous voltage AC(V) 264 Total discharge current (8/20) (L+N-PE)(kA) 5
Nominal discharge surge current (8/20) (L-N)(kA) 5 Nominal load current(A) 26 Nominal voltage AC(V) 240
Nominal voltage DC(V) - Category type 3 true Voltage protection level L-N(kV) 1.25
Voltage protection level L-PE/N-PE(kV) 1.4 Signalling at the device Optic Max. continuous voltage DC(V) 275
Degree of protection (IP) - With interference suppressor filter false Max. conductor cross section solid (solid, stranded)(mm²) 4
Max. conductor cross section flexible (fine-strand)(mm²) 2.5 Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) -

This page is Type 2 / 3 surge protection device, , PLT-SEC, part number 2907919.
You can find the detail information about specifications and dimensions on part number 2907919.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360