Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1689569
Contact type | Bus | Ambient temperature(°C) | -55|125 | Type of electric connection | Crimp connection |
---|---|---|---|---|---|
Material of contact surface | Gold | Strip length(mm) | - | Diameter plug-in contact(mm) | - |
Connectable conductor cross section solid-core(mm²) | 0.2|0.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.2|0.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|0.5 |
Connectable conductor cross section multi-wired(mm²) | 0.2|0.5 | Max. rated current of one contact(A) | - | Material contact | Other copper alloys |
Min. number of insertion cycles | - | Type of contact | - |
This page is Crimp contact, VS-BU, part number 1689569.
You can find the detail information about specifications and dimensions on part number 1689569.