Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 250 | With wire protection | false | Contact type | - |
Ambient temperature(°C) | -20|80 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | - | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 3 | Diameter plug-in contact(mm) | - |
Contact insert without contacts | false | Connectable conductor cross section solid-core(mm²) | 0.14|1.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|1.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | false |
Material contact | Other copper alloys | Material connector of connector insert | Thermoplastic | Rated current In(A) | 8 |
Material of contact insert | - | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - |