Plug, PP-H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3061622
3061635
3061648
3061704
3061733
3211949
3211966
3211971
3211980
3211981
3212010
3212035
3212048
3212054
3212061
3212067
3212074
3212077
3212080
3212087
3212088
3212093
3212100
3212550
3212566
3212604
3212634
3212692
3212693
3212695
3212696
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Rated voltage
(V)
Number of poles Width/grid dimension
(mm)
Tackable Total number of poles (without ground contact) Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section
(mm²)
Rated current In
(A)

10.92 €

25 23 Days -1000757.4false70.5|100.5|60.5|60.5|60.5|1041

12.36 €

25 7 Days -1000865.6false80.5|100.5|60.5|60.5|60.5|1041

13.84 €

25 23 Days -1000973.8false90.5|100.5|60.5|60.5|60.5|1041

4.61 €

1000 23 Days -100018.2false10.5|100.5|60.5|60.5|60.5|1041

4.61 €

1000 23 Days -100018.2false10.5|100.5|60.5|60.5|60.5|1041

1.23 €

150 47 Days -80016.2true10.2|60.25|40.2|40.2|40.2|632

2.44 €

1000 21 Days -80016.2true10.2|60.25|40.2|40.2|40.2|632

1.23 €

150 7 Days -80016.2true10.2|60.25|40.2|40.2|40.2|632

1.23 €

150 7 Days -80016.2true10.2|60.25|40.2|40.2|40.2|632

2.58 €

1000 21 Days -80016.2true10.2|60.25|40.2|40.2|40.2|632

1.23 €

150 7 Days -80016.2false10.2|60.25|40.2|40.2|40.2|632

6.13 €

50 7 Days -800531false50.2|60.25|40.2|40.2|40.2|632

8.58 €

25 7 Days -800743.4false70.2|60.25|40.2|40.2|40.2|632

9.81 €

25 7 Days -800849.6false80.2|60.25|40.2|40.2|40.2|632

11.03 €

25 47 Days -800955.8false90.2|60.25|40.2|40.2|40.2|632

12.26 €

25 7 Days -8001062false100.2|60.25|40.2|40.2|40.2|632

13.48 €

20 47 Days -8001168.2false110.2|60.25|40.2|40.2|40.2|632

1.23 €

150 47 Days -80016.2false10.2|60.25|40.2|40.2|40.2|632

14.71 €

20 7 Days -8001274.4false120.2|60.25|40.2|40.2|40.2|632

15.93 €

20 47 Days -8001380.6false130.2|60.25|40.2|40.2|40.2|632

1.23 €

150 7 Days -80016.2false10.2|60.25|40.2|40.2|40.2|632

17.16 €

20 23 Days -8001486.8false140.2|60.25|40.2|40.2|40.2|632

18.39 €

10 47 Days -8001593false150.2|60.25|40.2|40.2|40.2|632

3.77 €

50 47 Days -500517.5-50.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

5.15 €

50 47 Days Other500724.5true70.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

7.06 €

30 7 Days Other5001138.5true110.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

9.98 €

20 47 Days Other5001449true140.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

0.91 €

250 7 Days Other50013.5true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

181.03 €

1000 21 Days Other50013.5true10.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

0.91 €

250 7 Days Other50013.55.710.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

0.91 €

250 23 Days Other50013.5810.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

Loading...

  1. 1

Basic information

Type of electric connection Spring clamp connection

Tech Support