D-SUB power contact, VS-ST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1688269

Part Number
1688269
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.98 €

100 61 Days

Loading...

  1. 1

Basic information

Contact type Pin Ambient temperature(°C) -55|130 Type of electric connection Other
Material of contact surface Gold Strip length(mm) - Diameter plug-in contact(mm) 4.6
Connectable conductor cross section solid-core(mm²) 5|8.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 5|8.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 5|8.5
Connectable conductor cross section multi-wired(mm²) 5|8.5 Max. rated current of one contact(A) 40 Material contact Other copper alloys
Min. number of insertion cycles - Type of contact -

This page is D-SUB power contact, VS-ST, part number 1688269.
You can find the detail information about specifications and dimensions on part number 1688269.

Tech Support