Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1425185
Material | Plastic | Width(mm) | 29.5 | Height(mm) | 42.7 |
---|---|---|---|---|---|
Suitable for enclosure building width(mm) | - | Number of height units | - | Surface finishing | Other |
Suitable for enclosure building height(mm) | - |
This page is Data interface, SI-RND-U1A, part number 1425185.
You can find the detail information about specifications and dimensions on part number 1425185.