Sample set, SACC-CI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1418631
1418637
1418638
1418641
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Rated surge voltage
(kV)

15.79 €

15 Quote 41.5

30.94 €

10 Quote 81.5

30.94 €

10 Quote 80.8

57.29 €

5 Quote 170.8

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) - With wire protection false Contact type Bus
Ambient temperature(°C) -25|105 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Type of electric connection - Material of contact surface Gold Over voltage category III
Pollution degree 3 Diameter plug-in contact(mm) - Contact insert without contacts false
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- With protective conductor false Material contact Other
Material connector of connector insert Thermoplastic Rated current In(A) - Material of contact insert -
Min. number of insertion cycles - Number of power contacts - Number of control contacts -

Tech Support