Contact insert, RC-09P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1607000
1607001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection

11.88 €

20 61 Days -

7.01 €

26 61 Days Crimp connection

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) - With wire protection false Number of poles 9
Contact type Pin Ambient temperature(°C) -|- Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 - Rated surge voltage(kV) - Material of contact surface -
Over voltage category - Pollution degree - Diameter plug-in contact(mm) -
Contact insert without contacts false Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|-
Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|- With protective conductor false
Material contact - Material connector of connector insert - Rated current In(A) -
Material of contact insert - Min. number of insertion cycles - Number of power contacts -
Number of control contacts -

Tech Support