Sample set, SACC-CIP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1418548
1418629
1418630
1418632
1418634
1418635
1418636
1418639
1418642
1418643
1418644
1418645
1418647
1418648
1418649
1418650
1418651
1418658
1418660
1418661
1418663
1418664
1418665
1418666
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Contact type Rated surge voltage
(kV)
Over voltage category Pollution degree

10.93 €

20 35 Days 4Bus2.5II3

14.68 €

15 35 Days 4Bus2.5II3

14.68 €

15 35 Days 4Bus2.5II3

12.41 €

15 35 Days 5Bus1.5III3

16.21 €

15 35 Days 5Bus1.5III3

16.21 €

15 35 Days 5Bus1.5III3

23.76 €

10 63 Days 8Bus0.8III3

42.61 €

5 63 Days 12Bus0.8III3

14.68 €

15 35 Days 4Pin2.5II3

10.93 €

20 35 Days 4Pin2.5II3

20.38 €

10 35 Days 4--III3

16.21 €

15 35 Days 5Pin1.5III3

12.41 €

15 35 Days 5Pin1.5III3

16.21 €

15 35 Days 5Pin1.5III3

23.76 €

10 63 Days 8Pin0.8III3

38.17 €

5 63 Days 12Pin0.8III3

57.82 €

5 63 Days 17Pin-III3

13.25 €

15 35 Days 3Bus-II-

10.24 €

20 35 Days 4Bus-II-

15.52 €

15 35 Days 5Bus-II-

14.68 €

15 35 Days 6Bus-II-

19.27 €

10 63 Days 8Bus-II-

9.45 €

20 35 Days 3Pin-II-

10.24 €

20 35 Days 4Pin-II-

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) - With wire protection false Ambient temperature(°C) -25|105
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Type of electric connection -
Material of contact surface Gold Diameter plug-in contact(mm) - Contact insert without contacts false
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- With protective conductor false Material contact Other
Material connector of connector insert Thermoplastic Rated current In(A) - Material of contact insert -
Min. number of insertion cycles - Number of power contacts - Number of control contacts -

Tech Support